The magnetic grippers from Schmalz make it easier to handle complex laser-cut ferromagnetic workpieces. The permanent magnet is moved over compressed air. This is how the magnetic workpiece is gripped and deposited again.

Magnetic Grippers SGM-HPm
New
Magnetic Grippers SGM-HPm
  • Diameter: 30 mm and 40 mm
  • Maximum holding force (at 2 mm workpiece thickness): 317 N
  • High holding forces with thin workpieces
×
Magnetic Grippers SGM-HPm
Special gripper with permanent magnet for safe handling of particularly thin ferromagnetic workpieces.
Magnetic Grippers SGM-SV-BY
New
Magnetic Grippers SGM-SV-BY
  • Diameter: 46 mm
  • Handling of round battery cells with a diameter of 46 mm
×
Magnetic Grippers SGM-SV-BY
Special gripper with permanent magnet for safe handling of round battery cells
Magnetic Grippers SGM-HP/-HT
Efficient
Magnetic Grippers SGM-HP/-HT
  • Diameter: 20 to 50 mm
  • Holding force: 28 to 560 N
  • High holding forces and high temperature up to 350° C
×
Magnetic Grippers SGM-HP/-HT
Special grippers with permanent magnet for safe handling of ferromagnetic workpieces such as perforated sheets.
Holder System Magnetic Grippers SGM-HP/-HT
Holder System Magnetic Grippers SGM-HP/-HT
  • Different connection options: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm)
×
Holder System Magnetic Grippers SGM-HP/-HT
For connecting magnetic grippers SGM-HP/-HT to the gripping system.
Magnetic Grippers SGM-HP/-HT (Multiple)
Efficient
Magnetic Grippers SGM-HP/-HT (Multiple)
  • Suction area: 121 x 40 mm
  • Maximum holding force (for 4 mm sheet metal): 680 to 1,170 N
  • Very high holding forces and high temperature up to 350° C
×
Magnetic Grippers SGM-HP/-HT (Multiple)
Special grippers with permanent magnet for safe handling of ferromagnetic workpieces such as perforated sheets.
Holder System Magnetic Grippers SGM-HP/-HT (Multiple)
Holder System Magnetic Grippers SGM-HP/-HT (Multiple)
  • Different connection options: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm)
×
Holder System Magnetic Grippers SGM-HP/-HT (Multiple)
For connecting magnetic grippers SGM-HP/-HT (multiple) to the gripping device.
Magnetic Grippers SGM
Magnetic Grippers SGM
  • Diameter: 30 to 70 mm
  • Holding force: 35 to 290 N
  • Universal applications
×
Magnetic Grippers SGM
Special grippers with permanent magnet for safe handling of ferromagnetic workpieces such as perforated sheets.
Holder System Magnetic Grippers SGM
Holder System Magnetic Grippers SGM
  • Different connection options: Bolts with slot Ø 19 mm or ball Ø 28.5 mm
×
Holder System Magnetic Grippers SGM
For connecting magnetic grippers to the gripping system.
Handling Sets SGM-SV
Handling Sets SGM-SV
  • Gripping surface magnetic gripper: Ø 40 mm
  • Max. holding force: 100 N
  • Lightweight robot applications (cobots)
×
Handling Sets SGM-SV
Handling set with permanent magnet for connection to lightweight robots for safe handling of ferromagnetic workpieces.